[UNC] Recoil Insert Thread EA949VG-19

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel (SUS304)
・Dim.…5/8-11
・Length (mm)…24
・Qty. per unit…5

【Product Specifications】
・Material-Stainless steel (SUS304)
・Dim.…5/8-11
・Length (mm)…24
・Qty. per unit…5