[UNF] Recoil Insert Thread EA949VH-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel (SUS304)
・Dim.…#10-32
・Length (mm)…7.5
・Qty. per unit…10

【Product Specifications】
・Material-Stainless steel (SUS304)
・Dim.…#10-32
・Length (mm)…7.5
・Qty. per unit…10