[UNF] Recoil Insert Thread EA949VH-16

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel (SUS304)
・Dim.…3/8-24
・Length (mm)…14
・Qty. per unit…10

【Product Specifications】
・Material-Stainless steel (SUS304)
・Dim.…3/8-24
・Length (mm)…14
・Qty. per unit…10