Copper Packing Set EA949WB

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Copper
・Thickness-1mm
・Case dim.-183 x 153 x 45mm
・Use to prevent leaks for the thread connections
・(20 pcs each) except for ※(10 pcs)

【Product Specifications】
・Material-Copper
・Thickness-1mm
・Case dim.-183 x 153 x 45mm
・Use to prevent leaks for the thread connections
・(20 pcs each) except for ※(10 pcs)