E Ring [Trivalent Chromate] EA949WE-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Spring steel
・Trivalent chromate plating
・Shaft dia.…5mm
・Qty. per unit…120

【Product Specifications】
・Material-Spring steel
・Trivalent chromate plating
・Shaft dia.…5mm
・Qty. per unit…120