Hitch Pin EA949WP-161

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Iron (chromate plating)
・The hole dia. is the same as the nominal dia. of the dim.
・Dim. (mm)…1.6 x 15
・Qty. per unit…400

【Product Specifications】
・Material-Iron (chromate plating)
・The hole dia. is the same as the nominal dia. of the dim.
・Dim. (mm)…1.6 x 15
・Qty. per unit…400