Hitch Pin EA949WP-325

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Iron (chromate plating)
・The hole dia. is the same as the nominal dia. of the dim.
・Dim. (mm)…3 x 25
・Qty. per unit…180

【Product Specifications】
・Material-Iron (chromate plating)
・The hole dia. is the same as the nominal dia. of the dim.
・Dim. (mm)…3 x 25
・Qty. per unit…180