Hitch Pin EA949WP-440

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Iron (chromate plating)
・The hole dia. is the same as the nominal dia. of the dim.
・Dim. (mm)…4 x 40
・Qty. per unit…80

【Product Specifications】
・Material-Iron (chromate plating)
・The hole dia. is the same as the nominal dia. of the dim.
・Dim. (mm)…4 x 40
・Qty. per unit…80