Cotter Pin Set (Stainless Steel) EA949YP-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・Case size-218(W)x142(D)x50(H)mm

【Product Specifications】
・Material-Stainless steel
・Case size-218(W)x142(D)x50(H)mm