Flat Washer (Nylon) EA949ZB-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Nylon
・ID.xOD.xThickness(mm)-3.2x7.0x0.5
・Qty. per unit-20 pcs

【Product Specifications】
・Material-Nylon
・ID.xOD.xThickness(mm)-3.2x7.0x0.5
・Qty. per unit-20 pcs