Compression Spring (1m) EA952S-165

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Spring steel
・Length-1m
・OD x wire dia. (mm)…16 x 3

【Product Specifications】
・Material-Spring steel
・Length-1m
・OD x wire dia. (mm)…16 x 3