Compression Spring (1m) EA952S-202

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Spring steel
・Length-1m
・OD x wire dia. (mm)…20 x 2.6

【Product Specifications】
・Material-Spring steel
・Length-1m
・OD x wire dia. (mm)…20 x 2.6