Tension Spring (1m) EA952SA-191

Tension Spring (1m) EA952SA-191

【Product Specifications】
・Material-Spring steel
・Length-1m
・OD x wire dia. (mm)…19 x 1.6

Part Number

Configured Part Number is shown.

EA952SA-191

Part Number
EA952SA-191
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA952SA-191 in the Tension Spring (1m) EA952SA-191 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)