• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Tension Spring (1m) EA952SA-211

Tension Spring (1m) EA952SA-211

【Product Specifications】
・Material-Spring steel
・Length-1m
・OD x wire dia. (mm)…21 x 1.8

Part Number

Configured Part Number is shown.

EA952SA-211

Part Number
EA952SA-211
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA952SA-211 in the Tension Spring (1m) EA952SA-211 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)