• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Tension Spring (1m) EA952SA-225

Tension Spring (1m) EA952SA-225

【Product Specifications】
・Material-Spring steel
・Length-1m
・OD x wire dia. (mm)…22 x 3.5

Part Number

Configured Part Number is shown.

EA952SA-225

Part Number
EA952SA-225
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA952SA-225 in the Tension Spring (1m) EA952SA-225 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)