Tension Spring 1m (Stainless Steel) EA952SC-51

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless Steel (SUS 304)
・Length-1m
・OD x wire dia. (mm)-5 x 0.5

【Product Specifications】
・Material-Stainless Steel (SUS 304)
・Length-1m
・OD x wire dia. (mm)-5 x 0.5