Compression Spring (Stainless Steel) EA952SF-176

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304
・Right-handed
・End shape-Closed end
・Grinding
・OD-8.5mm
・Wire dia.(mm)-0.9
・Height(mm)-38

【Product Specifications】
・Material-SUS304
・Right-handed
・End shape-Closed end
・Grinding
・OD-8.5mm
・Wire dia.(mm)-0.9
・Height(mm)-38