Compression Spring (Stainless Steel) EA952SF-186

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304
・Right-handed
・End shape-Closed end
・Grinding
・OD-9mm
・Wire dia.(mm)-1
・Height(mm)-39

【Product Specifications】
・Material-SUS304
・Right-handed
・End shape-Closed end
・Grinding
・OD-9mm
・Wire dia.(mm)-1
・Height(mm)-39