Compression Spring (Stainless Steel) EA952SF-74

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304
・Right-handed
・End shape-Closed end
・Grinding-None
・OD-5mm
・Wire dia.(mm)-0.32
・Height(mm)-30

【Product Specifications】
・Material-SUS304
・Right-handed
・End shape-Closed end
・Grinding-None
・OD-5mm
・Wire dia.(mm)-0.32
・Height(mm)-30