Tension Spring (Stainless Steel) EA952SG-105

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304
・Right-handed
・Hook shape-Anticlockwise
・OD-5mm
・Wire dia.(mm)-0.35
・free length of spring(mm)-15.2

【Product Specifications】
・Material-SUS304
・Right-handed
・Hook shape-Anticlockwise
・OD-5mm
・Wire dia.(mm)-0.35
・free length of spring(mm)-15.2