Tension Spring (Stainless Steel) EA952SG-135

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304
・Right-handed
・Hook shape-Anticlockwise
・OD-6.3mm
・Wire dia.(mm)-0.45
・free length of spring(mm)-19.3

【Product Specifications】
・Material-SUS304
・Right-handed
・Hook shape-Anticlockwise
・OD-6.3mm
・Wire dia.(mm)-0.45
・free length of spring(mm)-19.3