[90-Degree] Torsion Spring (L/R)(Stainless Steel) EA952SH-316

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304
・Right-handed spring/left-handed spring (1 pc each)
・ID.-3mm
・Angle shape-90°
・Wire dia. (mm)-0.4
・Number of rolls-3