[180-Degree] Torsion Spring (L/R)(Stainless Steel) EA952SH-415

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304
・Right-handed spring/left-handed spring (1 pc each)
・ID.-4mm
・Angle shape-180°
・Wire dia. (mm)-0.5
・Number of rolls-2