MiSUMi
Search
Loading...
Categories
Brand
All Brand
MISUMI Brand
M6 x 30mm Spring Post (Hole type) EA952SP-630 | ESCO | MISUMI Malaysia
M6 x 30mm Spring Post (Hole type) EA952SP-630
Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel (SUS330)
・Size(mm)-M6x30