[Stainless Steel] Compression Spring EA952VC-7

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304
・OD x Wire dia. x Height (mm)…3 x 0.32 x 7
・Allowable load (kgf)…0.226
・Qty. per unit…20

【Product Specifications】
・Material-SUS304
・OD x Wire dia. x Height (mm)…3 x 0.32 x 7
・Allowable load (kgf)…0.226
・Qty. per unit…20