[Stainless Steel] Compression Spring EA952VE-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304
・OD x Wire dia. x Height (mm)…4 x 0.45 x 12
・Allowable load (kgf)…0.724
・Qty. per unit…20

【Product Specifications】
・Material-SUS304
・OD x Wire dia. x Height (mm)…4 x 0.45 x 12
・Allowable load (kgf)…0.724
・Qty. per unit…20