[Stainless Steel] Compression Spring EA952VJ-17

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304
・OD x Wire dia. x Height (mm)…6.5 x 0.9 x 17
・Allowable load (kgf)…2.51
・Qty. per unit…20

【Product Specifications】
・Material-SUS304
・OD x Wire dia. x Height (mm)…6.5 x 0.9 x 17
・Allowable load (kgf)…2.51
・Qty. per unit…20