[Stainless Steel] Compression Spring EA952VL-22

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304
・OD x Wire dia. x Height (mm)…8 x 1.2 x 22
・Allowable load (kgf)…4.88
・Qty. per unit…10

【Product Specifications】
・Material-SUS304
・OD x Wire dia. x Height (mm)…8 x 1.2 x 22
・Allowable load (kgf)…4.88
・Qty. per unit…10