[Stainless Steel] Compression Spring EA952VM-25

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304
・OD x Wire dia. x Height (mm)…9 x 1.4 x 25
・Allowable load (kgf)…6.23
・Qty. per unit…10

【Product Specifications】
・Material-SUS304
・OD x Wire dia. x Height (mm)…9 x 1.4 x 25
・Allowable load (kgf)…6.23
・Qty. per unit…10