[Stainless Steel] Compression Spring EA952VN-28

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304
・OD x Wire dia. x Height (mm)…10 x 1.6 x 28
・Allowable load (kgf)…8.52
・Qty. per unit…6

【Product Specifications】
・Material-SUS304
・OD x Wire dia. x Height (mm)…10 x 1.6 x 28
・Allowable load (kgf)…8.52
・Qty. per unit…6