[Stainless Steel] Compression Spring EA952VR-40

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304
・OD x Wire dia. x Height (mm)…13 x 2.3 x 40
・Allowable load (kgf)…18.7
・Qty. per unit…5

【Product Specifications】
・Material-SUS304
・OD x Wire dia. x Height (mm)…13 x 2.3 x 40
・Allowable load (kgf)…18.7
・Qty. per unit…5