[Stainless Steel] Compression Spring EA952VS-42

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304
・OD x Wire dia. x Height (mm)…15 x 2.6 x 42
・Allowable load (kgf)…23.2
・Qty. per unit…3

【Product Specifications】
・Material-SUS304
・OD x Wire dia. x Height (mm)…15 x 2.6 x 42
・Allowable load (kgf)…23.2
・Qty. per unit…3