[Stainless Steel] Compression Spring EA952VT-45

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304
・OD x Wire dia. x Height (mm)…16 x 2.9 x 45
・Allowable load (kgf)…29.2
・Qty. per unit…2

【Product Specifications】
・Material-SUS304
・OD x Wire dia. x Height (mm)…16 x 2.9 x 45
・Allowable load (kgf)…29.2
・Qty. per unit…2