[Stainless Steel] Tension Spring EA952XF-22.3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・OD x Wire dia. x Height (mm)…6.3 x 0.7 x 22.3
・Allowable load (kgf)…1.31
・Qty. per unit…10

【Product Specifications】
・Material-Stainless steel
・OD x Wire dia. x Height (mm)…6.3 x 0.7 x 22.3
・Allowable load (kgf)…1.31
・Qty. per unit…10