[Stainless Steel] Tension Spring EA952XG-29.7

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・OD x Wire dia. x Height (mm)…8 x 1 x 29.7
・Allowable load (kgf)…2.944
・Qty. per unit…10

【Product Specifications】
・Material-Stainless steel
・OD x Wire dia. x Height (mm)…8 x 1 x 29.7
・Allowable load (kgf)…2.944
・Qty. per unit…10