[Stainless Steel] Tension Spring EA952XK-107

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・OD x Wire dia. x Height (mm)…16 x 2 x 107.4
・Allowable load (kgf)…10.541
・Qty. per unit…2

【Product Specifications】
・Material-Stainless steel
・OD x Wire dia. x Height (mm)…16 x 2 x 107.4
・Allowable load (kgf)…10.541
・Qty. per unit…2