[Stainless Steel] Tension Spring EA952XK-59.4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・OD x Wire dia. x Height (mm)…16 x 2 x 59.4
・Allowable load (kgf)…10.541
・Qty. per unit…3

【Product Specifications】
・Material-Stainless steel
・OD x Wire dia. x Height (mm)…16 x 2 x 59.4
・Allowable load (kgf)…10.541
・Qty. per unit…3