[Stainless Steel] Tension Spring EA952XL-162

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・OD x Wire dia. x Height (mm)…20 x 2 x 162.2
・Allowable load (kgf)…8.199
・Qty. per unit…2

【Product Specifications】
・Material-Stainless steel
・OD x Wire dia. x Height (mm)…20 x 2 x 162.2
・Allowable load (kgf)…8.199
・Qty. per unit…2