Double Tapered-ended Tension Spring EA952XM-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS304-WPB
・Spring constant varies somewhat with the movement of hooks.
・Wire dia. x OD…1.2 x 10mm
・Solid height…60mm
・Spring constant…0.95N/mm