• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Double Tapered-ended Tension Spring EA952XM-6

Double Tapered-ended Tension Spring EA952XM-6

【Product Specifications】
・Material-SUS304-WPB
・Spring constant varies somewhat with the movement of hooks.
・Wire dia. x OD…1.6 x 16mm
・Solid height…85mm
・Spring constant…0.69N/mm

Part Number

Configured Part Number is shown.

EA952XM-6

Part Number
EA952XM-6
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA952XM-6 in the Double Tapered-ended Tension Spring EA952XM-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)