Double Tapered-ended Tension Spring EA952XM-7

Double Tapered-ended Tension Spring EA952XM-7

【Product Specifications】
・Material-SUS304-WPB
・Spring constant varies somewhat with the movement of hooks.
・Wire dia. x OD…1.6 x 16mm
・Solid height…100mm
・Spring constant…0.51N/mm

Part Number

Configured Part Number is shown.

EA952XM-7

Part Number
EA952XM-7
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA952XM-7 in the Double Tapered-ended Tension Spring EA952XM-7 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)