Angle Joint EA953C-5

Angle Joint EA953C-5

【Product Specifications】
・Material-Steel (Housing)
・Screw…M5
・A…22
・B…9
・C…10.2

Part Number

Configured Part Number is shown.

EA953C-5

Part Number
EA953C-5
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA953C-5 in the Angle Joint EA953C-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)