Angle Joint EA953C-8

Angle Joint EA953C-8

【Product Specifications】
・Material-Steel (Housing)
・Screw…M8
・A…30
・B…13
・C…16.5

Part Number

Configured Part Number is shown.

EA953C-8

Part Number
EA953C-8
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA953C-8 in the Angle Joint EA953C-8 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)