Angle joint with sealing EA953CB-8 (Part Numbers)

Angle joint with sealing EA953CB-8

【Product Specifications】
・Category temperature range: -30℃ to 110℃
・Material-Steel (Housing)
・The sealing prevents entry of dirt or water.
・Screw…M8x1.25
・A…30
・B…13
・C…16.5

Part Number

Configured Part Number is shown.

EA953CB-8

Part Number
EA953CB-8
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA953CB-8 in the Angle joint with sealing EA953CB-8 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)