Rubber Seal Type Bearing EA966AA-41

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Contact-type rubber seal
・Material-High carbon chromium bearing steel
・Nominal number…6301-2NSE
・d…12
・D…37
・B…12

【Product Specifications】
・Contact-type rubber seal
・Material-High carbon chromium bearing steel
・Nominal number…6301-2NSE
・d…12
・D…37
・B…12