Rubber Seal Type Bearing EA966AA-43

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Contact-type rubber seal
・Material-High carbon chromium bearing steel
・Nominal number…6303-2NSE
・d…17
・D…47
・B…14

【Product Specifications】
・Contact-type rubber seal
・Material-High carbon chromium bearing steel
・Nominal number…6303-2NSE
・d…17
・D…47
・B…14