Rubber Seal Type Bearing EA966AA-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Contact-type rubber seal
・Material-High carbon chromium bearing steel
・Nominal number…6005-2NSE
・d…25
・D…47
・B…12

【Product Specifications】
・Contact-type rubber seal
・Material-High carbon chromium bearing steel
・Nominal number…6005-2NSE
・d…25
・D…47
・B…12