Rubber Seal Type Bearing EA966AA-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Contact-type rubber seal
・Material-High carbon chromium bearing steel
・Nominal number…6006-2NSE
・d…30
・D…55
・B…13

【Product Specifications】
・Contact-type rubber seal
・Material-High carbon chromium bearing steel
・Nominal number…6006-2NSE
・d…30
・D…55
・B…13