[Sealed] Bearing EA966AB-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …High Carbon Chromium Bearing Steel
・Steel Shield Type
・Nominal Number …6903ZZE
・Size …d:17mmD:30mmB:7mm

【Product Specifications】
・Material …High Carbon Chromium Bearing Steel
・Steel Shield Type
・Nominal Number …6903ZZE
・Size …d:17mmD:30mmB:7mm