[Sealed] Bearing EA966AC-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …High Carbon Chromium Bearing Steel
・Steel Shield Type
・Nominal Number …6804ZZE
・Size …d:20mmD:32mmB:7mm

【Product Specifications】
・Material …High Carbon Chromium Bearing Steel
・Steel Shield Type
・Nominal Number …6804ZZE
・Size …d:20mmD:32mmB:7mm